Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-5-R-56
Part #:EL8520229.00
Catalog #:EL-BMQ852-5-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.62 in | BE: | 0.38 in |
| TAP Depth: | 1.44 in | LQ: | 7.85 in |
| Center Distance (in): | 5.25 in | A: | 7.19 |
| N: | 9.06 | B: | 11.5 |
| AK: | 4.5 | BF: | 0.41 |
| O: | 4.78 in | DX: | 0.75 |
| I: | 7.55 in | BD: | 6.5 |
| AJ: | 5.88 | G: | 2.63 |
| T: | 2 | K: | 4.81 in |
| F: | 5.25 | H-Tap size: | 3/4 - 10 in |
| RQ: | 7.35 in | C: | 12.25 in |
| D: | 4.25 |
Technical Specifications
| Output HP: | 31.17 | Series Style: | EL-BMQ-R |
| Overhung Load: | 3,100 | Ratio Range: | 5:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Frame Size: | 56C | Output RPM: | 350 |
| Series Code: | EL | Input Diameter (in): | 0.625 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 5:1 |
| Assembly: | BMQ-R | Output Style: | R |
| Output Shaft Orientation: | R | Input HP @ 1750 RPM: | 32.51 |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Key: | 1/2 x 2.50 | Input HP: | 32.51 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.000 in |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | BMQ852 | Thrust Rating - output shaft: | 1675 |
| No. of Gear Reductions: | Single | Mounting Style: | Base |
| Input Style: | C-Face Quill | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
| Output Torque Rating (in-lb): | 5753 in/lbs |
General Specifications
| UPC: | 662959062012 | Weight: | 163.00 LB |

