Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-25-R-56
Part #:EL8520234.00
Catalog #:EL-BMQ852-25-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BD: | 6.5 |
| G: | 2.63 | K: | 4.81 in |
| J: | 9.62 in | I: | 7.55 in |
| T: | 2 | C: | 12.25 in |
| A: | 7.19 | N: | 9.06 |
| B: | 11.5 | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.44 in | AK: | 4.5 |
| F: | 5.25 | RQ: | 7.35 in |
| AJ: | 5.88 | O: | 4.78 in |
| D: | 4.25 | H-Tap size: | 3/4 - 10 in |
| BE: | 0.38 in | DX: | 0.75 |
| BF: | 0.41 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Overhung Load: | 3,560 | Output Style: | R |
| Input HP: | 12.19 | Shaft Seal Material: | Viton |
| Series Style: | EL-BMQ-R | Ratio Range: | 25:1 |
| Mounting Style: | Base | Ratio: | 25:1 |
| Output Shaft Orientation: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Frame Size: | 56C | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 12.19 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-R |
| Output Shaft Assembly Code: | R | Output RPM: | 70 |
| Output Key: | 1/2 x 2.50 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Input Diameter (in): | 0.625 in | Input RPM: | 1,750 |
| Output HP: | 10.57 | Series Code: | EL |
| Model Code: | BMQ852 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9517 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062067 | Weight: | 163.00 LB |

