Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-R-56
Part #:EL8520235.00
Catalog #:EL-BMQ852-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.63 | N: | 9.06 |
| A: | 7.19 | B: | 11.5 |
| T: | 2 | C: | 12.25 in |
| D: | 4.25 | F: | 5.25 |
| O: | 4.78 in | BE: | 0.38 in |
| BD: | 6.5 | TAP Depth: | 1.44 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| DX: | 0.75 | J: | 9.62 in |
| I: | 7.55 in | BF: | 0.41 |
| H-Tap size: | 3/4 - 10 in | K: | 4.81 in |
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| LQ: | 7.85 in |
Technical Specifications
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 5.25 |
| Motor Frame Size: | 56 | Output Key: | 1/2 x 2.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Reducer Style: | Worm - Right Angle |
| Input Diameter (in): | 0.625 in | Series Style: | EL-BMQ-R |
| Input HP: | 10.538 | Reducer: | Worm - Right Angle |
| Output RPM: | 58 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Assembly: | BMQ-R | Ratio: | 30:1 |
| Model Code: | BMQ852 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output Style: | R | Series Code: | EL |
| Overhung Load: | 3,560 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 10.538 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output HP: | 8.91 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9627 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062074 | Weight: | 163.00 LB |

