Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-R-56
Part #:EL8520236.00
Catalog #:EL-BMQ852-40-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | AK: | 4.5 |
| D: | 4.25 | LQ: | 7.85 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 6.5 | I: | 7.55 in |
| BE: | 0.38 in | A: | 7.19 |
| F: | 5.25 | K: | 4.81 in |
| H-Tap size: | 3/4 - 10 in | G: | 2.63 |
| TAP Depth: | 1.44 in | DX: | 0.75 |
| RQ: | 7.35 in | B: | 11.5 |
| T: | 2 | O: | 4.78 in |
| J: | 9.62 in | Center Distance (in): | 5.25 in |
| C: | 12.25 in |
Technical Specifications
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 3412 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Input HP: | 8.105 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Key: | 1/2 x 2.50 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Output RPM: | 43 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Series Code: | EL |
| Output HP: | 6.538 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Style: | R |
| Output Diameter (in): | 2.000 in | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 3,560 | Input RPM: | 1,750 |
| Model Code: | BMQ852 | Output Shaft Orientation: | R |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 8.105 |
| Series Style: | EL-BMQ-R | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | R | Input Style: | C-Face Quill |
| Ratio: | 40:1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 9419 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062081 | Weight: | 163.00 LB |

