Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-R-56
Part #:EL8520237.00
Catalog #:EL-BMQ852-50-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BE: | 0.38 in |
| AJ: | 5.88 | A: | 7.19 |
| N: | 9.06 | RQ: | 7.35 in |
| AK: | 4.5 | K: | 4.81 in |
| TAP Depth: | 1.44 in | B: | 11.5 |
| G: | 2.63 | Center Distance (in): | 5.25 in |
| J: | 9.62 in | T: | 2 |
| DX: | 0.75 | BD: | 6.5 |
| D: | 4.25 | I: | 7.55 in |
| C: | 12.25 in | O: | 4.78 in |
| BF: | 0.41 | F: | 5.25 |
| H-Tap size: | 3/4 - 10 in |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output Style: | R | Ratio Range: | 50:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Output HP: | 5.199 |
| Output Shaft Assembly Code: | R | Center Distance (in): | 5.25 |
| Mounting Style: | Base | Input Diameter (in): | 0.625 in |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 35 | Model Code: | BMQ852 |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Overhung Load: | 3,560 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.777 |
| Input HP: | 6.777 | Ratio: | 50:1 |
| Output Key: | 1/2 x 2.50 | Output Diameter (in): | 2.000 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Assembly: | BMQ-R |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9362 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062098 | Weight: | 163.00 LB |

