Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-R-56
Part #:EL8520239.00
Catalog #:EL-BMQ852-80-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | C: | 12.25 in |
| G: | 2.63 | D: | 4.25 |
| I: | 7.55 in | T: | 2 |
| J: | 9.62 in | RQ: | 7.35 in |
| LQ: | 7.85 in | DX: | 0.75 |
| O: | 4.78 in | BE: | 0.38 in |
| A: | 7.19 | BD: | 6.5 |
| BF: | 0.41 | F: | 5.25 |
| AK: | 4.5 | K: | 4.81 in |
| TAP Depth: | 1.44 in | N: | 9.06 |
| H-Tap size: | 3/4 - 10 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Overhung Load: | 3,590 | Model Code: | BMQ852 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 2.906 | Ratio Range: | 80:1 |
| Assembly: | BMQ-R | Input HP: | 2.906 |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 x 2.50 |
| Output RPM: | 21 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Ratio: | 80:1 |
| Output Style: | R | Output Diameter (in): | 2.000 in |
| Series Code: | EL | Input Bore (C Face): | 0.625 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Series Style: | EL-BMQ-R | Input Diameter (in): | 0.625 in |
| Output HP: | 1.902 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Orientation: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959062111 | Weight: | 163.00 LB |

