Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-10-D-56
Part #:EL8520243.00
Catalog #:EL-BMQ852-10-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | O: | 4.78 in |
| BD: | 6.5 | D: | 4.25 |
| A: | 7.19 | O*: | 4.5 in |
| RQ: | 7.35 in | H-Tap size: | 3/4 - 10 in |
| J: | 9.62 in | Center Distance (in): | 5.25 in |
| K: | 4.81 in | BF: | 0.41 |
| BE: | 0.38 in | I: | 7.55 in |
| F: | 5.25 | N: | 9.06 |
| B: | 11.5 | T: | 2 |
| AK: | 4.5 | DX: | 0.75 |
| C: | 12.25 in | TAP Depth: | 1.44 in |
| AJ: | 5.88 | G: | 2.63 |
| O*: | 4.5 |
Technical Specifications
| Series Style: | EL-BMQ-D | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Ratio Range: | 10:1 | Model Code: | BMQ852 |
| Input Diameter (in): | 0.625 in | Output Shaft Orientation: | LR |
| Output RPM: | 175 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | BMQ-D | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Overhung Load: | 3,370 | Output Style: | D |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Output Diameter (in): | 2.000 in |
| Motor Frame Size: | 56 | Series Code: | EL |
| Series: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP: | 23.15 | Output Shaft Assembly Code: | D |
| Input HP @ 1750 RPM: | 23.15 | Thrust Rating - output shaft: | 2449 |
| Output HP: | 21.73 | Output Key: | 1/2 x 2.50 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 662959062159 | Weight: | 163.00 LB |

