Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-20-D-56
Part #:EL8520245.00
Catalog #:EL-BMQ852-20-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | K: | 4.81 in |
| BE: | 0.38 in | B: | 11.5 |
| G: | 2.63 | C: | 12.25 in |
| I: | 7.55 in | RQ: | 7.35 in |
| AJ: | 5.88 | J: | 9.62 in |
| LQ: | 7.85 in | O*: | 4.5 in |
| Center Distance (in): | 5.25 in | T: | 2 |
| A: | 7.19 | TAP Depth: | 1.44 in |
| BD: | 6.5 | AK: | 4.5 |
| H-Tap size: | 3/4 - 10 in | DX: | 0.75 |
| O: | 4.78 in | F: | 5.25 |
| D: | 4.25 | BF: | 0.41 |
| O*: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Style: | D |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.56 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Thrust Rating - output shaft: | 3412 |
| Series Style: | EL-BMQ-D | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Mounting Style: | Base |
| Ratio Range: | 20:1 | Model Code: | BMQ852 |
| Center Distance (in): | 5.25 | Series Code: | EL |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Output HP: | 12.98 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | BMQ-D | Frame Size: | 56C |
| Input HP: | 15.56 | Overhung Load: | 3,560 |
| Motor Frame Size: | 56 | Output Diameter (in): | 2.000 in |
| Output RPM: | 87 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9351 in/lbs |
General Specifications
| UPC: | 662959062173 | Weight: | 163.00 LB |

