Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-100-D-56
Part #:EL8520252.00
Catalog #:EL-BMQ852-100-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BE: | 0.38 in | O*: | 4.5 in |
| O: | 4.78 in | TAP Depth: | 1.44 in |
| J: | 9.62 in | BD: | 6.5 |
| A: | 7.19 | H-Tap size: | 3/4 - 10 in |
| AK: | 4.5 | C: | 12.25 in |
| AJ: | 5.88 | DX: | 0.75 |
| B: | 11.5 | F: | 5.25 |
| N: | 9.06 | BF: | 0.41 |
| G: | 2.63 | RQ: | 7.35 in |
| T: | 2 | K: | 4.81 in |
| D: | 4.25 | I: | 7.55 in |
| O*: | 4.5 |
Technical Specifications
| Output Diameter (in): | 2.000 in | Series Style: | EL-BMQ-D |
| Output HP: | 1.291 | Output RPM: | 17 |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.072 | Input RPM: | 1,750 |
| Output Style: | D | Output Shaft Orientation: | LR |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 100:1 to 250:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3412 | Motor Frame Size: | 56 |
| Ratio: | 100:1 | Center Distance (in): | 5.25 |
| Overhung Load: | 3,600 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Assembly: | BMQ-D |
| Output Key: | 1/2 x 2.50 | No. of Gear Reductions: | Single |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP: | 2.072 | Input Style: | C-Face Quill |
| Model Code: | BMQ852 | Gear Type: | Worm |
| Mounting Style: | Base | Series Code: | EL |
| Frame Size: | 56C | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 4646 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062241 | Weight: | 163.00 LB |

