Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-L-140
Part #:EL8520254.00
Catalog #:EL-BMQ852-7.5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | K: | 4.81 in |
| I: | 7.55 in | J: | 9.62 in |
| BF: | 0.41 | D: | 4.25 |
| N: | 9.06 | B: | 11.5 |
| H-Tap size: | 3/4 - 10 in | O: | 4.78 in |
| T: | 2 | TAP Depth: | 1.44 in |
| AK: | 4.5 | BE: | 0.38 in |
| BD: | 6.5 | F: | 5.25 |
| AJ: | 5.88 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | C: | 12.25 in |
| G: | 2.63 | LQ: | 7.85 in |
| DX: | 0.75 |
Technical Specifications
| Mounting Style: | Base | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio: | 7.5:1 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Output HP: | 26.7 | Input RPM: | 1,750 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2021 |
| Input HP @ 1750 RPM: | 28.1 | Output RPM: | 233 |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Input Bore (C Face): | 0.875 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 28.1 | Overhung Load: | 3,245 |
| Model Code: | BMQ852 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Center Distance (in): | 5.25 |
| Output Key: | 1/2 x 2.50 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output Style: | L |
| Series Style: | EL-BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Output Torque Rating (in-lb): | 7213 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062265 | Weight: | 163.00 LB |

