Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-10-L-140
Part #:EL8520255.00
Catalog #:EL-BMQ852-10-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BD: | 6.5 |
| J: | 9.62 in | O: | 4.78 in |
| RQ: | 7.35 in | AJ: | 5.88 |
| TAP Depth: | 1.44 in | K: | 4.81 in |
| BF: | 0.41 | A: | 7.19 |
| LQ: | 7.85 in | N: | 9.06 |
| H-Tap size: | 3/4 - 10 in | BE: | 0.38 in |
| B: | 11.5 | Center Distance (in): | 5.25 in |
| DX: | 0.75 | D: | 4.25 |
| F: | 5.25 | C: | 12.25 in |
| AK: | 4.5 | I: | 7.55 in |
| G: | 2.63 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Center Distance (in): | 5.25 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Output Diameter (in): | 2.000 in |
| Output Shaft Orientation: | L | Output HP: | 21.73 |
| Motor Frame Size: | 140 | Input HP: | 23.15 |
| Output Style: | L | Product Type: | Right Angle |
| Frame Size: | 140TC | Input Style: | C-Face Quill |
| Model Code: | BMQ852 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Series Style: | EL-BMQ-L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 10:1 |
| Overhung Load: | 3,370 | Output Shaft Assembly Code: | L |
| Mounting Style: | Base | Thrust Rating - output shaft: | 2449 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Output Key: | 1/2 x 2.50 |
| Input HP @ 1750 RPM: | 23.15 | Assembly: | BMQ-L |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 662959062272 | Weight: | 163.00 LB |

