Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-15-L-140
Part #:EL8520256.00
Catalog #:EL-BMQ852-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | H-Tap size: | 3/4 - 10 in |
| AK: | 4.5 | F: | 5.25 |
| RQ: | 7.35 in | D: | 4.25 |
| TAP Depth: | 1.44 in | B: | 11.5 |
| A: | 7.19 | G: | 2.63 |
| O: | 4.78 in | N: | 9.06 |
| K: | 4.81 in | T: | 2 |
| C: | 12.25 in | I: | 7.55 in |
| AJ: | 5.88 | J: | 9.62 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| DX: | 0.75 | BF: | 0.41 |
| BD: | 6.5 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ852 |
| Motor Frame Size: | 140 | Output Style: | L |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 1/2 x 2.50 | Overhung Load: | 3,560 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Output Diameter (in): | 2.000 in | Thrust Rating - output shaft: | 3033 |
| Mounting Style: | Base | Shaft Seal Material: | Viton |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-L |
| Input RPM: | 1,750 | Series Style: | EL-BMQ-L |
| Output HP: | 16.55 | Input HP @ 1750 RPM: | 18.11 |
| Service Factor: | 1 | Frame Size: | 140TC |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Input HP: | 18.11 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Output RPM: | 116 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Ratio Range: | 15:1 | Output Shaft Orientation: | L |
| Center Distance (in): | 5.25 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 8941 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062289 | Weight: | 163.00 LB |

