Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-L-140
Part #:EL8520261.00
Catalog #:EL-BMQ852-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | RQ: | 7.35 in |
| AJ: | 5.88 | T: | 2 |
| K: | 4.81 in | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.44 in | J: | 9.62 in |
| I: | 7.55 in | A: | 7.19 |
| BD: | 6.5 | N: | 9.06 |
| D: | 4.25 | BF: | 0.41 |
| C: | 12.25 in | F: | 5.25 |
| DX: | 0.75 | H-Tap size: | 3/4 - 10 in |
| B: | 11.5 | O: | 4.78 in |
| BE: | 0.38 in | AK: | 4.5 |
| G: | 2.63 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | L |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 3,560 |
| Series Style: | EL-BMQ-L | Series Code: | EL |
| Frame Size: | 140TC | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Assembly: | BMQ-L | Service Factor: | 1 |
| Output Diameter (in): | 2.000 in | Motor Frame Size: | 140 |
| Mounting Style: | Base | Output RPM: | 35 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output HP: | 5.199 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 6.777 |
| Output Shaft Orientation: | L | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Input HP: | 6.777 |
| Output Key: | 1/2 x 2.50 | No. of Gear Reductions: | Single |
| Model Code: | BMQ852 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9362 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062333 | Weight: | 163.00 LB |

