Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-60-L-140
Part #:EL8520262.00
Catalog #:EL-BMQ852-60-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | D: | 4.25 |
| C: | 12.25 in | A: | 7.19 |
| BF: | 0.41 | F: | 5.25 |
| TAP Depth: | 1.44 in | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| K: | 4.81 in | O: | 4.78 in |
| I: | 7.55 in | DX: | 0.75 |
| Center Distance (in): | 5.25 in | G: | 2.63 |
| B: | 11.5 | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | RQ: | 7.35 in |
| J: | 9.62 in | BD: | 6.5 |
| T: | 2 |
Technical Specifications
| Input HP: | 5.816 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | EL |
| Series Style: | EL-BMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 2.000 in | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | L |
| Output Style: | L | Model Code: | BMQ852 |
| Input HP @ 1750 RPM: | 5.816 | Overhung Load: | 3,570 |
| Output Key: | 1/2 x 2.50 | Output RPM: | 29 |
| Output HP: | 4.263 | Mounting Style: | Base |
| Ratio: | 60:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Reducer Style: | Worm - Right Angle |
| Assembly: | BMQ-L | Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9212 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062340 | Weight: | 163.00 LB |

