Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-L-140
Part #:EL8520263.00
Catalog #:EL-BMQ852-80-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BD: | 6.5 |
| K: | 4.81 in | TAP Depth: | 1.44 in |
| Center Distance (in): | 5.25 in | DX: | 0.75 |
| J: | 9.62 in | BE: | 0.38 in |
| I: | 7.55 in | G: | 2.63 |
| AK: | 4.5 | D: | 4.25 |
| O: | 4.78 in | B: | 11.5 |
| AJ: | 5.88 | C: | 12.25 in |
| BF: | 0.41 | F: | 5.25 |
| H-Tap size: | 3/4 - 10 in | T: | 2 |
| N: | 9.06 | A: | 7.19 |
| LQ: | 7.85 in |
Technical Specifications
| Assembly: | BMQ-L | Output Shaft Assembly Code: | L |
| Output Key: | 1/2 x 2.50 | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Input HP: | 2.906 |
| Model Code: | BMQ852 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Style: | L |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 0.875 | Overhung Load: | 3,590 |
| Gear Type: | Worm | Mounting Style: | Base |
| Output Diameter (in): | 2.000 in | Center Distance (in): | 5.25 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Output HP: | 1.902 |
| Series Style: | EL-BMQ-L | Series Code: | EL |
| Output Shaft Orientation: | L | Input HP @ 1750 RPM: | 2.906 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Frame Size: | 140TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 80:1 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959062357 | Weight: | 163.00 LB |

