Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-100-L-140
Part #:EL8520264.00
Catalog #:EL-BMQ852-100-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/4 - 10 in | B: | 11.5 |
| I: | 7.55 in | N: | 9.06 |
| AJ: | 5.88 | F: | 5.25 |
| D: | 4.25 | DX: | 0.75 |
| AK: | 4.5 | O: | 4.78 in |
| BF: | 0.41 | RQ: | 7.35 in |
| K: | 4.81 in | LQ: | 7.85 in |
| T: | 2 | C: | 12.25 in |
| A: | 7.19 | G: | 2.63 |
| Center Distance (in): | 5.25 in | BD: | 6.5 |
| TAP Depth: | 1.44 in | J: | 9.62 in |
| BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | L |
| Output Diameter (in): | 2.000 in | Input RPM: | 1,750 |
| Input HP: | 2.072 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-L |
| Overhung Load: | 3,600 | Ratio: | 100:1 |
| Series Code: | EL | Thrust Rating - output shaft: | 3412 |
| Frame Size: | 140TC | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Motor Frame Size: | 140 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 1.291 |
| Series Style: | EL-BMQ-L | Output RPM: | 17 |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | L |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP @ 1750 RPM: | 2.072 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 x 2.50 | Service Factor: | 1 |
| Model Code: | BMQ852 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4646 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 662959062364 | Weight: | 163.00 LB |

