Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-R-140
Part #:EL8520266.00
Catalog #:EL-BMQ852-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | DX: | 0.75 |
| A: | 7.19 | BD: | 6.5 |
| J: | 9.62 in | D: | 4.25 |
| B: | 11.5 | T: | 2 |
| F: | 5.25 | C: | 12.25 in |
| O: | 4.78 in | G: | 2.63 |
| H-Tap size: | 3/4 - 10 in | BE: | 0.38 in |
| RQ: | 7.35 in | LQ: | 7.85 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | I: | 7.55 in |
| TAP Depth: | 1.44 in | K: | 4.81 in |
| N: | 9.06 |
Technical Specifications
| Ratio Range: | 7.5:1 | Gear Type: | Worm |
| Overhung Load: | 3,245 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.000 in | Output Style: | R |
| Output Shaft Assembly Code: | R | Series Code: | EL |
| Model Code: | BMQ852 | Ratio: | 7.5:1 |
| Motor Frame Size: | 140 | Output RPM: | 233 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | R |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Input Bore (C Face): | 0.875 |
| Series Style: | EL-BMQ-R | Input Diameter (in): | 0.875 in |
| Frame Size: | 140TC | Input HP @ 1750 RPM: | 28.1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input HP: | 28.1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output Key: | 1/2 x 2.50 | Thrust Rating - output shaft: | 2021 |
| Output HP: | 26.7 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Output Torque Rating (in-lb): | 7213 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062388 | Weight: | 163.00 LB |

