Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-25-R-140
Part #:EL8520270.00
Catalog #:EL-BMQ852-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | H-Tap size: | 3/4 - 10 in |
| B: | 11.5 | BD: | 6.5 |
| J: | 9.62 in | I: | 7.55 in |
| O: | 4.78 in | A: | 7.19 |
| AK: | 4.5 | C: | 12.25 in |
| BE: | 0.38 in | DX: | 0.75 |
| D: | 4.25 | G: | 2.63 |
| K: | 4.81 in | N: | 9.06 |
| F: | 5.25 | TAP Depth: | 1.44 in |
| BF: | 0.41 | RQ: | 7.35 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 |
Technical Specifications
| Series Style: | EL-BMQ-R | Output RPM: | 70 |
| Output Key: | 1/2 x 2.50 | Product Type: | Right Angle |
| Output Style: | R | Output HP: | 10.57 |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 12.19 |
| Input Keyway (C Face): | 3/16 x 3/32 | Frame Size: | 140TC |
| Center Distance (in): | 5.25 | Ratio Range: | 25:1 |
| Output Shaft Orientation: | R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ852 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.875 in |
| Overhung Load: | 3,560 | Input Bore (C Face): | 0.875 |
| Series Code: | EL | Ratio: | 25:1 |
| Input HP: | 12.19 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 140 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9517 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062425 | Weight: | 163.00 LB |

