Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-R-140
Part #:EL8520271.00
Catalog #:EL-BMQ852-30-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | J: | 9.62 in |
| G: | 2.63 | B: | 11.5 |
| DX: | 0.75 | BF: | 0.41 |
| H-Tap size: | 3/4 - 10 in | T: | 2 |
| D: | 4.25 | RQ: | 7.35 in |
| C: | 12.25 in | F: | 5.25 |
| BE: | 0.38 in | BD: | 6.5 |
| N: | 9.06 | TAP Depth: | 1.44 in |
| AK: | 4.5 | A: | 7.19 |
| K: | 4.81 in | LQ: | 7.85 in |
| AJ: | 5.88 | I: | 7.55 in |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2.000 in |
| Output Key: | 1/2 x 2.50 | Output RPM: | 58 |
| Gear Type: | Worm | Reducer Style: | Worm - Right Angle |
| Ratio: | 30:1 | Input HP: | 10.538 |
| Overhung Load: | 3,560 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Ratio Range: | 30:1 |
| Output HP: | 8.91 | Output Shaft Orientation: | R |
| Series Code: | EL | Service Factor: | 1 |
| Motor Frame Size: | 140 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ852 | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 10.538 |
| Series Style: | EL-BMQ-R | Input Diameter (in): | 0.875 in |
| Assembly: | BMQ-R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | R | Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | R |
| Input Style: | C-Face Quill | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9627 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062432 | Weight: | 163.00 LB |

