Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-60-R-140
Part #:EL8520274.00
Catalog #:EL-BMQ852-60-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.62 in | TAP Depth: | 1.44 in |
| K: | 4.81 in | Center Distance (in): | 5.25 in |
| G: | 2.63 | F: | 5.25 |
| B: | 11.5 | N: | 9.06 |
| O: | 4.78 in | H-Tap size: | 3/4 - 10 in |
| I: | 7.55 in | T: | 2 |
| DX: | 0.75 | LQ: | 7.85 in |
| D: | 4.25 | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| C: | 12.25 in | A: | 7.19 |
| BF: | 0.41 | RQ: | 7.35 in |
| BD: | 6.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 60:1 |
| Output Diameter (in): | 2.000 in | Reducer: | Worm - Right Angle |
| Output HP: | 4.263 | Reducer Style: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft Orientation: | R |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Frame Size: | 140TC | Output Key: | 1/2 x 2.50 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | BMQ852 |
| Thrust Rating - output shaft: | 3412 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Assembly: | BMQ-R | Output RPM: | 29 |
| Mounting Style: | Base | Series Code: | EL |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 60:1 | Output Style: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Series Style: | EL-BMQ-R |
| Input RPM: | 1,750 | Overhung Load: | 3,570 |
| Input HP: | 5.816 | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 5.816 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |
General Specifications
| UPC: | 662959062463 | Weight: | 163.00 LB |

