Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-D-140
Part #:EL8520284.00
Catalog #:EL-BMQ852-40-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | N: | 9.06 |
| O*: | 4.5 in | T: | 2 |
| H-Tap size: | 3/4 - 10 in | K: | 4.81 in |
| LQ: | 7.85 in | RQ: | 7.35 in |
| G: | 2.63 | F: | 5.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| DX: | 0.75 | J: | 9.62 in |
| BD: | 6.5 | BF: | 0.41 |
| O: | 4.78 in | I: | 7.55 in |
| Center Distance (in): | 5.25 in | C: | 12.25 in |
| B: | 11.5 | TAP Depth: | 1.44 in |
| D: | 4.25 | AK: | 4.5 |
| O*: | 4.5 |
Technical Specifications
| Output Style: | D | Output RPM: | 43 |
| Ratio: | 40:1 | Mounting Style: | Base |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 3,560 |
| Input HP: | 8.105 | Input HP @ 1750 RPM: | 8.105 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Motor Frame Size: | 140 | Model Code: | BMQ852 |
| Series Code: | EL | Output Shaft Orientation: | LR |
| Series Style: | EL-BMQ-D | Assembly: | BMQ-D |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 x 2.50 | Output HP: | 6.538 |
| Shaft Seal Material: | Viton | Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Input Bore (C Face): | 0.875 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959062562 | Weight: | 163.00 LB |

