Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-60-D-140
Part #:EL8520286.00
Catalog #:EL-BMQ852-60-D-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | A: | 7.19 |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| D: | 4.25 | F: | 5.25 |
| BE: | 0.38 in | BD: | 6.5 |
| O: | 4.78 in | K: | 4.81 in |
| C: | 12.25 in | AJ: | 5.88 |
| LQ: | 7.85 in | G: | 2.63 |
| B: | 11.5 | DX: | 0.75 |
| N: | 9.06 | I: | 7.55 in |
| AK: | 4.5 | O*: | 4.5 in |
| J: | 9.62 in | BF: | 0.41 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| O*: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Input Style: | C-Face Quill |
| Output Key: | 1/2 x 2.50 | Input Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Output Style: | D |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.816 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Model Code: | BMQ852 |
| Ratio: | 60:1 | Overhung Load: | 3,570 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Assembly: | BMQ-D |
| Output HP: | 4.263 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Series Style: | EL-BMQ-D |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input HP: | 5.816 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Series Code: | EL | Output Diameter (in): | 2.000 in |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Torque Rating (in-lb): | 9212 in/lbs |
General Specifications
| UPC: | 662959062586 | Weight: | 163.00 LB |

