Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-L-180
Part #:EL8520290.00
Catalog #:EL-BMQ852-7.5-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | LQ1: | 7.85 in |
| D: | 4.25 | A: | 7.19 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| F: | 5.25 | O: | 4.78 in |
| BF: | 0.53 | T: | 2 |
| G: | 2.63 | C: | 12.25 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| H-Tap size: | 3/4 - 10 in | BD: | 9 |
| RQ: | 7.35 in | I: | 7.55 in |
| TAP Depth: | 1.44 in | J: | 9.62 in |
| DX: | 0.75 | N: | 9.06 |
| B: | 11.5 |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.1 |
| Input Bore (C Face): | 1.125 | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 2.000 in |
| Model Code: | BMQ852 | Overhung Load: | 3,245 |
| Series Style: | EL-BMQ-L | Output Key: | 1/2 x 2.50 |
| Output HP: | 26.7 | Ratio Range: | 7.5:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Reducer Style: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Style: | L | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2021 |
| Input Diameter (in): | 1.125 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Frame Size: | 180TC |
| Motor Frame Size: | 180 | Assembly: | BMQ-L |
| Input Keyway (C Face): | 1/4 x 1/8 | Input HP: | 28.1 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Shaft Orientation: | L |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959062623 | Weight: | 163.00 LB |

