Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-10-L-180
Part #:EL8520291.00
Catalog #:EL-BMQ852-10-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | BF: | 0.53 |
| I: | 7.55 in | BD: | 9 |
| N: | 9.06 | J: | 9.62 in |
| C: | 12.25 in | BE1: | 0.5 in |
| T: | 2 | LQ1: | 7.85 in |
| DX: | 0.75 | RQ: | 7.35 in |
| O: | 4.78 in | A: | 7.19 |
| Center Distance (in): | 5.25 in | TAP Depth: | 1.44 in |
| K: | 4.81 in | B: | 11.5 |
| AJ: | 7.25 | H-Tap size: | 3/4 - 10 in |
| F: | 5.25 | G: | 2.63 |
| AK: | 8.5 |
Technical Specifications
| Model Code: | BMQ852 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 21.73 | Gear Type: | Worm |
| Output Key: | 1/2 x 2.50 | Motor Frame Size: | 180 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load: | 3,370 | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Series Style: | EL-BMQ-L | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 23.15 | Output Diameter (in): | 2.000 in |
| Ratio: | 10:1 | Input HP: | 23.15 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.125 in | Output Shaft Orientation: | L |
| Mounting Style: | Base | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 2449 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 175 | Assembly: | BMQ-L |
| Series Code: | EL | Reducer Style: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Frame Size: | 180TC |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,370 lb | Output Torque Rating (in-lb): | 7827 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062630 | Weight: | 163.00 LB |

