Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-20-L-180
Part #:EL8520293.00
Catalog #:EL-BMQ852-20-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | T: | 2 |
| AK: | 8.5 | K: | 4.81 in |
| BF: | 0.53 | BE1: | 0.5 in |
| TAP Depth: | 1.44 in | BD: | 9 |
| I: | 7.55 in | D: | 4.25 |
| H-Tap size: | 3/4 - 10 in | O: | 4.78 in |
| A: | 7.19 | J: | 9.62 in |
| F: | 5.25 | C: | 12.25 in |
| G: | 2.63 | LQ1: | 7.85 in |
| N: | 9.06 | DX: | 0.75 |
| B: | 11.5 |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft Orientation: | L |
| Gear Type: | Worm | Input HP: | 15.56 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Input HP @ 1750 RPM: | 14.56 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | L |
| Input Diameter (in): | 1.125 in | Series Style: | EL-BMQ-L |
| Output Diameter (in): | 2.000 in | Output RPM: | 87 |
| Input Style: | C-Face Quill | Output Style: | L |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Model Code: | BMQ852 | Frame Size: | 180TC |
| Assembly: | BMQ-L | Output Key: | 1/2 x 2.50 |
| Output HP: | 12.98 | Ratio: | 20:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Mounting Style: | Base |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Overhung Load: | 3,560 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9351 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062654 | Weight: | 163.00 LB |

