Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-25-L-180
Part #:EL8520294.00
Catalog #:EL-BMQ852-25-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.19 | I: | 7.55 in |
| K: | 4.81 in | G: | 2.63 |
| J: | 9.62 in | AK: | 8.5 |
| B: | 11.5 | O: | 4.78 in |
| T: | 2 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | H-Tap size: | 3/4 - 10 in |
| LQ1: | 7.85 in | DX: | 0.75 |
| RQ: | 7.35 in | BF: | 0.53 |
| BD: | 9 | TAP Depth: | 1.44 in |
| N: | 9.06 | BE1: | 0.5 in |
| F: | 5.25 | D: | 4.25 |
| C: | 12.25 in |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 2.000 in |
| Series Code: | EL | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 12.19 | Frame Size: | 180TC |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 70 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.125 in |
| Series Style: | EL-BMQ-L | Series: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Overhung Load: | 3,560 |
| Output Shaft Orientation: | L | Gear Type: | Worm |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP: | 12.19 |
| Motor Frame Size: | 180 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output HP: | 10.57 | Ratio: | 25:1 |
| Output Key: | 1/2 x 2.50 | Mounting Style: | Base |
| Model Code: | BMQ852 | Reducer Style: | Worm - Right Angle |
| Output Style: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9517 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062661 | Weight: | 163.00 LB |

