Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-L-180
Part #:EL8520295.00
Catalog #:EL-BMQ852-30-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | K: | 4.81 in |
| T: | 2 | BE1: | 0.5 in |
| TAP Depth: | 1.44 in | H-Tap size: | 3/4 - 10 in |
| D: | 4.25 | G: | 2.63 |
| A: | 7.19 | I: | 7.55 in |
| RQ: | 7.35 in | AK: | 8.5 |
| B: | 11.5 | J: | 9.62 in |
| O: | 4.78 in | LQ1: | 7.85 in |
| N: | 9.06 | DX: | 0.75 |
| F: | 5.25 | AJ: | 7.25 |
| C: | 12.25 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 |
Technical Specifications
| Ratio Range: | 30:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Frame Size: | 180TC |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 180 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | L |
| Input HP: | 10.538 | Ratio: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Output RPM: | 58 | Input Style: | C-Face Quill |
| Model Code: | BMQ852 | Input HP @ 1750 RPM: | 10.538 |
| Output Style: | L | Mounting Style: | Base |
| Series Style: | EL-BMQ-L | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 x 2.50 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 1.125 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Thrust Rating - output shaft: | 3412 |
| Output Shaft Orientation: | L | Input Keyway (C Face): | 1/4 x 1/8 |
| Overhung Load: | 3,560 | Output HP: | 8.91 |
| Assembly: | BMQ-L | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 9627 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062678 | Weight: | 163.00 LB |

