Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-L-180
Part #:EL8520296.00
Catalog #:EL-BMQ852-40-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | H-Tap size: | 3/4 - 10 in |
| I: | 7.55 in | AK: | 8.5 |
| TAP Depth: | 1.44 in | N: | 9.06 |
| D: | 4.25 | A: | 7.19 |
| LQ1: | 7.85 in | O: | 4.78 in |
| F: | 5.25 | BF: | 0.53 |
| K: | 4.81 in | DX: | 0.75 |
| Center Distance (in): | 5.25 in | G: | 2.63 |
| T: | 2 | B: | 11.5 |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 7.35 in | J: | 9.62 in |
| C: | 12.25 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | BMQ-L |
| Frame Size: | 180TC | Overhung Load: | 3,560 |
| Output Style: | L | Reducer Style: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series Style: | EL-BMQ-L |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Key: | 1/2 x 2.50 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Orientation: | L | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180 |
| Input Diameter (in): | 1.125 in | Ratio: | 40:1 |
| Output Diameter (in): | 2.000 in | Input HP @ 1750 RPM: | 8.105 |
| Input HP: | 8.105 | Output RPM: | 43 |
| Mounting Style: | Base | Output HP: | 6.538 |
| Ratio Range: | 40:1 | Output Shaft Assembly Code: | L |
| Model Code: | BMQ852 | Input RPM: | 1,750 |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9419 in/lbs |
General Specifications
| UPC: | 662959062685 | Weight: | 163.00 LB |

