Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-20-R-180
Part #:EL8520305.00
Catalog #:EL-BMQ852-20-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | K: | 4.81 in |
| O: | 4.78 in | Center Distance (in): | 5.25 in |
| T: | 2 | B: | 11.5 |
| I: | 7.55 in | BF: | 0.53 |
| BE1: | 0.5 in | C: | 12.25 in |
| F: | 5.25 | DX: | 0.75 |
| H-Tap size: | 3/4 - 10 in | TAP Depth: | 1.44 in |
| RQ: | 7.35 in | D: | 4.25 |
| J: | 9.62 in | N: | 9.06 |
| G: | 2.63 | BD: | 9 |
| A: | 7.19 | AK: | 8.5 |
| LQ1: | 7.85 in |
Technical Specifications
| Series Style: | EL-BMQ-R | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Motor Frame Size: | 180 |
| Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP: | 15.56 | Mounting Style: | Base |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 20:1 |
| Output Diameter (in): | 2.000 in | Model Code: | BMQ852 |
| Output Key: | 1/2 x 2.50 | Output Style: | R |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 3412 |
| Ratio: | 20:1 | Input Diameter (in): | 1.125 in |
| Output Shaft Orientation: | R | Output HP: | 12.98 |
| Overhung Load: | 3,560 | Output RPM: | 87 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series Code: | EL |
| Shaft Seal Material: | Viton | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 14.56 | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 9351 in/lbs |
General Specifications
| UPC: | 662959062777 | Weight: | 163.00 LB |

