Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-60-R-180
Part #:EL8520310.00
Catalog #:EL-BMQ852-60-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | AK: | 8.5 |
| O: | 4.78 in | C: | 12.25 in |
| BE1: | 0.5 in | F: | 5.25 |
| K: | 4.81 in | I: | 7.55 in |
| A: | 7.19 | J: | 9.62 in |
| TAP Depth: | 1.44 in | T: | 2 |
| AJ: | 7.25 | G: | 2.63 |
| RQ: | 7.35 in | BD: | 9 |
| B: | 11.5 | LQ1: | 7.85 in |
| DX: | 0.75 | H-Tap size: | 3/4 - 10 in |
| N: | 9.06 | BF: | 0.53 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 29 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output HP: | 4.263 | Gear Type: | Worm |
| Input Keyway (C Face): | 1/4 x 1/8 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load: | 3,570 |
| Series Style: | EL-BMQ-R | Ratio Range: | 60:1 |
| Motor Frame Size: | 180 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ852 | Input HP: | 5.816 |
| Output Style: | R | Series Code: | EL |
| Product Type: | Right Angle | Ratio: | 60:1 |
| Frame Size: | 180TC | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3412 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 5.816 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.000 in |
| Output Shaft Assembly Code: | R | Output Key: | 1/2 x 2.50 |
| Input RPM: | 1,750 | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Shaft Orientation: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 9212 in/lbs |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062821 | Weight: | 163.00 LB |

