Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-D-180
Part #:EL8520314.00
Catalog #:EL-BMQ852-7.5-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| DX: | 0.75 | H-Tap size: | 3/4 - 10 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| N: | 9.06 | RQ: | 7.35 in |
| AK: | 8.5 | BE1: | 0.5 in |
| O*: | 4.5 in | LQ1: | 7.85 in |
| B: | 11.5 | O: | 4.78 in |
| F: | 5.25 | K: | 4.81 in |
| BD: | 9 | J: | 9.62 in |
| I: | 7.55 in | D: | 4.25 |
| C: | 12.25 in | A: | 7.19 |
| TAP Depth: | 1.44 in | T: | 2 |
| G: | 2.63 | AJ: | 7.25 |
| O*: | 4.5 |
Technical Specifications
| Output RPM: | 233 | Thrust Rating - output shaft: | 2021 |
| Output HP: | 26.7 | Assembly: | BMQ-D |
| Input HP @ 1750 RPM: | 28.1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Overhung Load: | 3,245 | Series Style: | EL-BMQ-D |
| Model Code: | BMQ852 | Input Diameter (in): | 1.125 in |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Input HP: | 28.1 | Service Factor: | 1 |
| Output Key: | 1/2 x 2.50 | Output Shaft Orientation: | LR |
| Reducer Style: | Worm - Right Angle | Ratio: | 7.5:1 |
| Motor Frame Size: | 180 | Product Type: | Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Ratio Range: | 7.5:1 |
| Frame Size: | 180TC | Output Shaft Assembly Code: | D |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Series Code: | EL | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 x 1/8 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,245 lb | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959062869 | Weight: | 163.00 LB |

