Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-15-D-180
Part #:EL8520316.00
Catalog #:EL-BMQ852-15-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | BE1: | 0.5 in |
| TAP Depth: | 1.44 in | F: | 5.25 |
| O*: | 4.5 in | C: | 12.25 in |
| I: | 7.55 in | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | A: | 7.19 |
| BF: | 0.53 | J: | 9.62 in |
| N: | 9.06 | AK: | 8.5 |
| T: | 2 | O: | 4.78 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| LQ1: | 7.85 in | B: | 11.5 |
| DX: | 0.75 | G: | 2.63 |
| D: | 4.25 | K: | 4.81 in |
| O*: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 x 1/8 | Output Key: | 1/2 x 2.50 |
| Series Style: | EL-BMQ-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Input HP: | 18.11 |
| Input HP @ 1750 RPM: | 18.11 | Ratio Range: | 15:1 |
| Assembly: | BMQ-D | Mounting Style: | Base |
| Series Code: | EL | Thrust Rating - output shaft: | 3033 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Diameter (in): | 1.125 in | Ratio: | 15:1 |
| Center Distance (in): | 5.25 | Model Code: | BMQ852 |
| Gear Type: | Worm | Overhung Load: | 3,560 |
| Output Shaft Assembly Code: | D | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180 | Output Diameter (in): | 2.000 in |
| Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Output HP: | 16.55 |
| Output Style: | D | Product Type: | Right Angle |
| Output RPM: | 116 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 8941 in/lbs |
General Specifications
| UPC: | 662959062883 | Weight: | 163.00 LB |

