Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-25-D-180
Part #:EL8520318.00
Catalog #:EL-BMQ852-25-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.85 in | AK: | 8.5 |
| N: | 9.06 | F: | 5.25 |
| BD: | 9 | O: | 4.78 in |
| BF: | 0.53 | D: | 4.25 |
| J: | 9.62 in | G: | 2.63 |
| H-Tap size: | 3/4 - 10 in | C: | 12.25 in |
| Center Distance (in): | 5.25 in | O*: | 4.5 in |
| A: | 7.19 | I: | 7.55 in |
| T: | 2 | TAP Depth: | 1.44 in |
| DX: | 0.75 | K: | 4.81 in |
| BE1: | 0.5 in | B: | 11.5 |
| AJ: | 7.25 | RQ: | 7.35 in |
| O*: | 4.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Output Shaft Orientation: | LR |
| Input Diameter (in): | 1.125 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 12.19 | Model Code: | BMQ852 |
| Series Style: | EL-BMQ-D | Overhung Load: | 3,560 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Motor Frame Size: | 180 | Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Output Style: | D |
| Ratio Range: | 25:1 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.000 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Output Key: | 1/2 x 2.50 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Input HP: | 12.19 | Shaft Seal Material: | Viton |
| Output HP: | 10.57 | Assembly: | BMQ-D |
| Mounting Style: | Base | Output Shaft Assembly Code: | D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 9517 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062906 | Weight: | 163.00 LB |

