Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-D-180
Part #:EL8520319.00
Catalog #:EL-BMQ852-30-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | G: | 2.63 |
| F: | 5.25 | A: | 7.19 |
| BE1: | 0.5 in | T: | 2 |
| N: | 9.06 | BD: | 9 |
| H-Tap size: | 3/4 - 10 in | AJ: | 7.25 |
| DX: | 0.75 | B: | 11.5 |
| O: | 4.78 in | K: | 4.81 in |
| O*: | 4.5 in | J: | 9.62 in |
| Center Distance (in): | 5.25 in | C: | 12.25 in |
| BF: | 0.53 | AK: | 8.5 |
| TAP Depth: | 1.44 in | I: | 7.55 in |
| LQ1: | 7.85 in | D: | 4.25 |
| O*: | 4.5 |
Technical Specifications
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 10.538 |
| Service Factor: | 1 | Output RPM: | 58 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | BMQ-D |
| Overhung Load: | 3,560 | Frame Size: | 180TC |
| Center Distance (in): | 5.25 | Model Code: | BMQ852 |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-BMQ-D | Input HP @ 1750 RPM: | 10.538 |
| Input Bore (C Face): | 1.125 | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Key: | 1/2 x 2.50 |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output Style: | D | Series Code: | EL |
| Output Diameter (in): | 2.000 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Shaft Orientation: | LR |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 30:1 |
| Output HP: | 8.91 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 9627 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959062913 | Weight: | 163.00 LB |

