Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-40-D-180
Part #:EL8520320.00
Catalog #:EL-BMQ852-40-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.63 | TAP Depth: | 1.44 in |
| DX: | 0.75 | BE1: | 0.5 in |
| BF: | 0.53 | A: | 7.19 |
| RQ: | 7.35 in | F: | 5.25 |
| T: | 2 | I: | 7.55 in |
| C: | 12.25 in | Center Distance (in): | 5.25 in |
| B: | 11.5 | O*: | 4.5 in |
| H-Tap size: | 3/4 - 10 in | BD: | 9 |
| O: | 4.78 in | N: | 9.06 |
| LQ1: | 7.85 in | J: | 9.62 in |
| D: | 4.25 | K: | 4.81 in |
| AK: | 8.5 | AJ: | 7.25 |
| O*: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Assembly: | BMQ-D | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output RPM: | 43 |
| Input Bore (C Face): | 1.125 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 180 | Center Distance (in): | 5.25 |
| Reducer Style: | Worm - Right Angle | Series Code: | EL |
| Mounting Style: | Base | Input Diameter (in): | 1.125 in |
| Overhung Load: | 3,560 | Input RPM: | 1,750 |
| Model Code: | BMQ852 | Shaft Seal Material: | Viton |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Style: | D |
| Input HP @ 1750 RPM: | 8.105 | Series Style: | EL-BMQ-D |
| Input Style: | C-Face Quill | Frame Size: | 180TC |
| Output HP: | 6.538 | Output Key: | 1/2 x 2.50 |
| Product Type: | Right Angle | Input HP: | 8.105 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 2.000 in | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 9419 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 662959062920 | Weight: | 163.00 LB |

