Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-D-180
Part #:EL8520323.00
Catalog #:EL-BMQ852-80-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.44 in | BE1: | 0.5 in |
| D: | 4.25 | Center Distance (in): | 5.25 in |
| I: | 7.55 in | G: | 2.63 |
| BD: | 9 | AJ: | 7.25 |
| O*: | 4.5 in | A: | 7.19 |
| AK: | 8.5 | C: | 12.25 in |
| F: | 5.25 | T: | 2 |
| N: | 9.06 | H-Tap size: | 3/4 - 10 in |
| O: | 4.78 in | B: | 11.5 |
| K: | 4.81 in | J: | 9.62 in |
| DX: | 0.75 | LQ1: | 7.85 in |
| RQ: | 7.35 in | BF: | 0.53 |
| O*: | 4.5 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Base | Series Style: | EL-BMQ-D |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.000 in |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Frame Size: | 180TC | Output Shaft Assembly Code: | D |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Series Code: | EL | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 3412 | Model Code: | BMQ852 |
| Output RPM: | 21 | Output Shaft Orientation: | LR |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input HP: | 2.906 | Output Key: | 1/2 x 2.50 |
| Input HP @ 1750 RPM: | 2.906 | Assembly: | BMQ-D |
| Overhung Load: | 3,590 | Output HP: | 1.902 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Diameter (in): | 1.125 in |
| Output Style: | D | Motor Frame Size: | 180 |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 5478 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959062951 | Weight: | 163.00 LB |

