Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-100-D-180
Part #:EL8520324.00
Catalog #:EL-BMQ852-100-D-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 4.78 in | O*: | 4.5 in |
| RQ: | 7.35 in | G: | 2.63 |
| AJ: | 7.25 | TAP Depth: | 1.44 in |
| A: | 7.19 | I: | 7.55 in |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| C: | 12.25 in | T: | 2 |
| J: | 9.62 in | BE1: | 0.5 in |
| D: | 4.25 | LQ1: | 7.85 in |
| F: | 5.25 | DX: | 0.75 |
| BD: | 9 | N: | 9.06 |
| H-Tap size: | 3/4 - 10 in | B: | 11.5 |
| AK: | 8.5 | K: | 4.81 in |
| O*: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Code: | EL | Output RPM: | 17 |
| Overhung Load: | 3,600 | Input HP @ 1750 RPM: | 2.072 |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Base |
| Input HP: | 2.072 | Input Style: | C-Face Quill |
| Output Style: | D | Frame Size: | 180TC |
| Model Code: | BMQ852 | Assembly: | BMQ-D |
| Output Shaft Orientation: | LR | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Output Key: | 1/2 x 2.50 |
| Output HP: | 1.291 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Center Distance (in): | 5.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Style: | EL-BMQ-D | Motor Frame Size: | 180 |
| Input Diameter (in): | 1.125 in | Output Diameter (in): | 2.000 in |
| Thrust Rating - output shaft: | 3412 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959062968 | Weight: | 163.00 LB |

