Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-L-210
Part #:EL8520326.00
Catalog #:EL-BMQ852-7.5-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.25 | I: | 7.55 in |
| AJ: | 7.25 | C: | 12.25 in |
| BF: | 0.53 | N: | 9.06 |
| A: | 7.19 | T: | 2 |
| BD: | 9 | DX: | 0.75 |
| RQ: | 7.35 in | K: | 4.81 in |
| H-Tap size: | 3/4 - 10 in | J: | 9.62 in |
| LQ1: | 7.85 in | TAP Depth: | 1.44 in |
| AK: | 8.5 | O: | 4.78 in |
| Center Distance (in): | 5.25 in | B: | 11.5 |
| BE1: | 0.5 in | G: | 2.63 |
| F: | 5.25 |
Technical Specifications
| Input HP: | 28.1 | Output Style: | L |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Output HP: | 26.7 | Reducer Style: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2021 | Series Code: | EL |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Assembly: | BMQ-L | Input HP @ 1750 RPM: | 28.1 |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.375 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Overhung Load: | 3,245 | Ratio: | 7.5:1 |
| Output Key: | 1/2 x 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Series Style: | EL-BMQ-L |
| Model Code: | BMQ852 | Shaft Seal Material: | Viton |
| Frame Size: | 210TC | Output Diameter (in): | 2.000 in |
| Input RPM: | 1,750 | Reduction: | Single |
| Output Shaft Direction: | Left | Overhung Load Rating (Output Shaft(lb)): | 3,245 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959062982 | Weight: | 163.00 LB |

