Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-15-L-210
Part #:EL8520328.00
Catalog #:EL-BMQ852-15-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | N: | 9.06 |
| RQ: | 7.35 in | B: | 11.5 |
| TAP Depth: | 1.44 in | O: | 4.78 in |
| G: | 2.63 | LQ1: | 7.85 in |
| K: | 4.81 in | I: | 7.55 in |
| AK: | 8.5 | DX: | 0.75 |
| AJ: | 7.25 | J: | 9.62 in |
| D: | 4.25 | C: | 12.25 in |
| F: | 5.25 | Center Distance (in): | 5.25 in |
| A: | 7.19 | BE1: | 0.5 in |
| T: | 2 | H-Tap size: | 3/4 - 10 in |
| BF: | 0.53 |
Technical Specifications
| Output RPM: | 116 | Frame Size: | 210TC |
| Overhung Load: | 3,560 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3033 | Motor Frame Size: | 210 |
| Output HP: | 16.55 | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | BMQ-L |
| Series Code: | EL | Input Keyway (C Face): | 5/16 x 5/32 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | BMQ852 | Output Diameter (in): | 2.000 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-L |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.375 in |
| Output Style: | L | Ratio Range: | 15:1 |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 x 2.50 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Shaft Orientation: | L | Ratio: | 15:1 |
| Input HP @ 1750 RPM: | 18.11 | Input HP: | 18.11 |
| Output Shaft Assembly Code: | L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 8941 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959063002 | Weight: | 163.00 LB |

