Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-L-210
Part #:EL8520333.00
Catalog #:EL-BMQ852-50-L-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | K: | 4.81 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AJ: | 7.25 | DX: | 0.75 |
| H-Tap size: | 3/4 - 10 in | G: | 2.63 |
| TAP Depth: | 1.44 in | D: | 4.25 |
| BD: | 9 | T: | 2 |
| O: | 4.78 in | J: | 9.62 in |
| A: | 7.19 | I: | 7.55 in |
| RQ: | 7.35 in | AK: | 8.5 |
| LQ1: | 7.85 in | B: | 11.5 |
| Center Distance (in): | 5.25 in | C: | 12.25 in |
| F: | 5.25 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output Shaft Orientation: | L |
| Output Key: | 1/2 x 2.50 | Thrust Rating - output shaft: | 3412 |
| Series Code: | EL | Frame Size: | 210TC |
| Assembly: | BMQ-L | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Center Distance (in): | 5.25 |
| Output HP: | 5.199 | Mounting Style: | Base |
| Series Style: | EL-BMQ-L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Output Style: | L | Overhung Load: | 3,560 |
| Product Type: | Right Angle | Ratio: | 50:1 |
| Output Diameter (in): | 2.000 in | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.375 | Model Code: | BMQ852 |
| Input HP @ 1750 RPM: | 6.777 | Reducer: | Worm - Right Angle |
| Input HP: | 6.777 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Input Diameter (in): | 1.375 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 9362 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959063057 | Weight: | 163.00 LB |

