Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-5-R-210
Part #:EL8520337.00
Catalog #:EL-BMQ852-5-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | LQ1: | 7.85 in |
| Center Distance (in): | 5.25 in | H-Tap size: | 3/4 - 10 in |
| K: | 4.81 in | I: | 7.55 in |
| C: | 12.25 in | AK: | 8.5 |
| D: | 4.25 | O: | 4.78 in |
| BF: | 0.53 | T: | 2 |
| N: | 9.06 | A: | 7.19 |
| BD: | 9 | BE1: | 0.5 in |
| DX: | 0.75 | J: | 9.62 in |
| F: | 5.25 | TAP Depth: | 1.44 in |
| G: | 2.63 | AJ: | 7.25 |
| RQ: | 7.35 in |
Technical Specifications
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Input RPM: | 1,750 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 5/16 x 5/32 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Reducer Style: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input Diameter (in): | 1.375 in | Series Code: | EL |
| Frame Size: | 210TC | Output RPM: | 350 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Style: | EL-BMQ-R |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | R |
| Ratio: | 5:1 | Input Bore (C Face): | 1.375 |
| Output HP: | 31.17 | Product Type: | Right Angle |
| Output Key: | 1/2 x 2.50 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 32.51 | Thrust Rating - output shaft: | 1675 |
| Model Code: | BMQ852 | Mounting Style: | Base |
| Overhung Load: | 3,100 | Reducer: | Worm - Right Angle |
| Input HP: | 32.51 | Output Style: | R |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Output Diameter (in): | 2.000 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 5753 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |
General Specifications
| UPC: | 662959063095 | Weight: | 163.00 LB |

