Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-50-R-210
Part #:EL8520345.00
Catalog #:EL-BMQ852-50-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 9.06 | TAP Depth: | 1.44 in |
| AJ: | 7.25 | F: | 5.25 |
| T: | 2 | BF: | 0.53 |
| O: | 4.78 in | K: | 4.81 in |
| C: | 12.25 in | BE1: | 0.5 in |
| G: | 2.63 | RQ: | 7.35 in |
| J: | 9.62 in | B: | 11.5 |
| LQ1: | 7.85 in | Center Distance (in): | 5.25 in |
| A: | 7.19 | AK: | 8.5 |
| BD: | 9 | H-Tap size: | 3/4 - 10 in |
| DX: | 0.75 | D: | 4.25 |
| I: | 7.55 in |
Technical Specifications
| Input HP: | 6.777 | Input Style: | C-Face Quill |
| Series Code: | EL | Reducer: | Worm - Right Angle |
| Output Style: | R | Output Diameter (in): | 2.000 in |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Orientation: | R |
| Output RPM: | 35 | Ratio: | 50:1 |
| Overhung Load: | 3,560 | No. of Gear Reductions: | Single |
| Model Code: | BMQ852 | Input Diameter (in): | 1.375 in |
| Ratio Range: | 50:1 | Frame Size: | 210TC |
| Gear Type: | Worm | Service Factor: | 1 |
| Assembly: | BMQ-R | Input HP @ 1750 RPM: | 6.777 |
| Center Distance (in): | 5.25 | Series Style: | EL-BMQ-R |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/2 x 2.50 |
| Motor Frame Size: | 210 | Output HP: | 5.199 |
| Mounting Style: | Base | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Output Torque Rating (in-lb): | 9362 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum |
General Specifications
| UPC: | 662959063170 | Weight: | 163.00 LB |

