Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-R-210
Part #:EL8520347.00
Catalog #:EL-BMQ852-80-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 12.25 in | N: | 9.06 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 7.85 in | B: | 11.5 |
| K: | 4.81 in | H-Tap size: | 3/4 - 10 in |
| I: | 7.55 in | J: | 9.62 in |
| TAP Depth: | 1.44 in | G: | 2.63 |
| AK: | 8.5 | RQ: | 7.35 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| O: | 4.78 in | F: | 5.25 |
| DX: | 0.75 | BF: | 0.53 |
| A: | 7.19 | T: | 2 |
| D: | 4.25 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Service Factor: | 1 | Output HP: | 1.902 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 x 5/32 | Overhung Load: | 3,590 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.375 |
| Input HP: | 2.906 | Assembly: | BMQ-R |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | R | Series: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ852 | Series Style: | EL-BMQ-R |
| Thrust Rating - output shaft: | 3412 | Input HP @ 1750 RPM: | 2.906 |
| Output Diameter (in): | 2.000 in | Output Style: | R |
| Series Code: | EL | Input Diameter (in): | 1.375 in |
| Center Distance (in): | 5.25 | Output RPM: | 21 |
| Frame Size: | 210TC | Output Shaft Assembly Code: | R |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Mounting Style: | Base | Product Type: | Right Angle |
| Output Key: | 1/2 x 2.50 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 5478 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
General Specifications
| UPC: | 662959063194 | Weight: | 163.00 LB |

