Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-100-R-210
Part #:EL8520348.00
Catalog #:EL-BMQ852-100-R-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | C: | 12.25 in |
| F: | 5.25 | T: | 2 |
| I: | 7.55 in | G: | 2.63 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| N: | 9.06 | K: | 4.81 in |
| D: | 4.25 | H-Tap size: | 3/4 - 10 in |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | A: | 7.19 |
| DX: | 0.75 | TAP Depth: | 1.44 in |
| LQ1: | 7.85 in | BF: | 0.53 |
| AJ: | 7.25 | J: | 9.62 in |
| O: | 4.78 in |
Technical Specifications
| Series Style: | EL-BMQ-R | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.072 | Overhung Load: | 3,600 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 2.000 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Assembly: | BMQ-R |
| No. of Gear Reductions: | Single | Output HP: | 1.291 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP: | 2.072 | Input Keyway (C Face): | 5/16 x 5/32 |
| Service Factor: | 1 | Output Shaft Orientation: | R |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Frame Size: | 210TC | Output RPM: | 17 |
| Series Code: | EL | Motor Frame Size: | 210 |
| Center Distance (in): | 5.25 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 1.375 in | Output Style: | R |
| Output Key: | 1/2 x 2.50 | Mounting Style: | Base |
| Model Code: | BMQ852 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 4646 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 662959063200 | Weight: | 163.00 LB |

