Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-10-D-210
Part #:EL8520351.00
Catalog #:EL-BMQ852-10-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | C: | 12.25 in |
| TAP Depth: | 1.44 in | RQ: | 7.35 in |
| N: | 9.06 | I: | 7.55 in |
| AJ: | 7.25 | O*: | 4.5 in |
| K: | 4.81 in | O: | 4.78 in |
| BF: | 0.53 | H-Tap size: | 3/4 - 10 in |
| D: | 4.25 | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | G: | 2.63 |
| DX: | 0.75 | LQ1: | 7.85 in |
| F: | 5.25 | B: | 11.5 |
| A: | 7.19 | T: | 2 |
| BD: | 9 | J: | 9.62 in |
| O*: | 4.5 |
Technical Specifications
| Ratio: | 10:1 | Series Style: | EL-BMQ-D |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Center Distance (in): | 5.25 | Output HP: | 21.73 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2449 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP: | 23.15 | Output Shaft Orientation: | LR |
| Model Code: | BMQ852 | Input Bore (C Face): | 1.375 |
| Assembly: | BMQ-D | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | D |
| Ratio Range: | 10:1 | Frame Size: | 210TC |
| Overhung Load: | 3,370 | Output Diameter (in): | 2.000 in |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Input Style: | C-Face Quill | Input Diameter (in): | 1.375 in |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 23.15 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Series Code: | EL | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Aluminum | Overhung Load Rating (Output Shaft(lb)): | 3,370 lb |
| Output Torque Rating (in-lb): | 7827 in/lbs |
General Specifications
| UPC: | 662959063231 | Weight: | 163.00 LB |

