Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-15-D-210
Part #:EL8520352.00
Catalog #:EL-BMQ852-15-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.25 | K: | 4.81 in |
| C: | 12.25 in | G: | 2.63 |
| BD: | 9 | AJ: | 7.25 |
| A: | 7.19 | D: | 4.25 |
| I: | 7.55 in | AK: | 8.5 |
| N: | 9.06 | TAP Depth: | 1.44 in |
| LQ1: | 7.85 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | O: | 4.78 in |
| O*: | 4.5 in | T: | 2 |
| BE1: | 0.5 in | B: | 11.5 |
| J: | 9.62 in | RQ: | 7.35 in |
| H-Tap size: | 3/4 - 10 in | DX: | 0.75 |
| O*: | 4.5 |
Technical Specifications
| Ratio: | 15:1 | Output Style: | D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 18.11 |
| Mounting Style: | Base | Input Bore (C Face): | 1.375 |
| Ratio Range: | 15:1 | Assembly: | BMQ-D |
| Series Style: | EL-BMQ-D | Center Distance (in): | 5.25 |
| Input Diameter (in): | 1.375 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 18.11 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/2 x 2.50 | Output Shaft Assembly Code: | D |
| Output HP: | 16.55 | Product Type: | Right Angle |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | EL | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 5/16 x 5/32 |
| Overhung Load: | 3,560 | Input Style: | C-Face Quill |
| Model Code: | BMQ852 | Output Diameter (in): | 2.000 in |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 210 |
| Output Shaft Orientation: | LR | Frame Size: | 210TC |
| Output RPM: | 116 | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 8941 in/lbs |
General Specifications
| UPC: | 662959063248 | Weight: | 163.00 LB |

