Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-30-D-210
Part #:EL8520355.00
Catalog #:EL-BMQ852-30-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 11.5 | J: | 9.62 in |
| A: | 7.19 | D: | 4.25 |
| G: | 2.63 | AJ: | 7.25 |
| C: | 12.25 in | BD: | 9 |
| O*: | 4.5 in | N: | 9.06 |
| RQ: | 7.35 in | H-Tap size: | 3/4 - 10 in |
| F: | 5.25 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | LQ1: | 7.85 in |
| TAP Depth: | 1.44 in | K: | 4.81 in |
| AK: | 8.5 | T: | 2 |
| BE1: | 0.5 in | I: | 7.55 in |
| O: | 4.78 in | DX: | 0.75 |
| O*: | 4.5 |
Technical Specifications
| Output Key: | 1/2 x 2.50 | Input HP @ 1750 RPM: | 10.538 |
| Output HP: | 8.91 | Input HP: | 10.538 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Style: | D |
| Output Shaft Orientation: | LR | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Model Code: | BMQ852 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.000 in | Input RPM: | 1,750 |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Series Code: | EL |
| Frame Size: | 210TC | Overhung Load: | 3,560 |
| Assembly: | BMQ-D | Output RPM: | 58 |
| Series Style: | EL-BMQ-D | Ratio: | 30:1 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Keyway (C Face): | 5/16 x 5/32 |
| Thrust Rating - output shaft: | 3412 | Mounting Style: | Base |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 210 | Input Diameter (in): | 1.375 in |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 9627 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |
General Specifications
| UPC: | 662959063279 | Weight: | 163.00 LB |

