Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-80-D-210
Part #:EL8520359.00
Catalog #:EL-BMQ852-80-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.81 in | J: | 9.62 in |
| H-Tap size: | 3/4 - 10 in | AK: | 8.5 |
| LQ1: | 7.85 in | BD: | 9 |
| B: | 11.5 | C: | 12.25 in |
| O: | 4.78 in | D: | 4.25 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| TAP Depth: | 1.44 in | F: | 5.25 |
| AJ: | 7.25 | DX: | 0.75 |
| RQ: | 7.35 in | A: | 7.19 |
| O*: | 4.5 in | N: | 9.06 |
| G: | 2.63 | T: | 2 |
| I: | 7.55 in | BF: | 0.53 |
| O*: | 4.5 |
Technical Specifications
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-D |
| Series: | EL Series - Aluminum Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | D | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.906 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Diameter (in): | 2.000 in | Output RPM: | 21 |
| Thrust Rating - output shaft: | 3412 | Output Style: | D |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.375 |
| Input Diameter (in): | 1.375 in | Input Style: | C-Face Quill |
| Ratio: | 80:1 | Overhung Load: | 3,590 |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Output Key: | 1/2 x 2.50 |
| Series Code: | EL | Output HP: | 1.902 |
| Series Style: | EL-BMQ-D | Service Factor: | 1 |
| Ratio Range: | 80:1 | Center Distance (in): | 5.25 |
| Model Code: | BMQ852 | Motor Frame Size: | 210 |
| Input HP: | 2.906 | Frame Size: | 210TC |
| Mounting Style: | Base | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,590 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |
General Specifications
| UPC: | 662959063316 | Weight: | 163.00 LB |

