Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-100-D-210
Part #:EL8520360.00
Catalog #:EL-BMQ852-100-D-210
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.25 |
| BD: | 9 | DX: | 0.75 |
| K: | 4.81 in | LQ1: | 7.85 in |
| H-Tap size: | 3/4 - 10 in | AJ: | 7.25 |
| I: | 7.55 in | N: | 9.06 |
| TAP Depth: | 1.44 in | O*: | 4.5 in |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| O: | 4.78 in | G: | 2.63 |
| BF: | 0.53 | F: | 5.25 |
| A: | 7.19 | B: | 11.5 |
| T: | 2 | J: | 9.62 in |
| C: | 12.25 in | BE1: | 0.5 in |
| O*: | 4.5 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Series Code: | EL |
| Input Keyway (C Face): | 5/16 x 5/32 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Mounting Style: | Base |
| Gear Type: | Worm | Output HP: | 1.291 |
| Assembly: | BMQ-D | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.072 | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Model Code: | BMQ852 | Output Shaft Orientation: | LR |
| Output Diameter (in): | 2.000 in | Input HP: | 2.072 |
| Output Shaft Assembly Code: | D | Ratio: | 100:1 |
| Input Diameter (in): | 1.375 in | Input Bore (C Face): | 1.375 |
| Output Key: | 1/2 x 2.50 | Product Type: | Right Angle |
| Overhung Load: | 3,600 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210 | Series Style: | EL-BMQ-D |
| Frame Size: | 210TC | Reducer Style: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Output Style: | D | Thrust Rating - output shaft: | 3412 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 4646 in/lbs | Housing Material: | Aluminum |
| Overhung Load Rating (Output Shaft(lb)): | 3,600 lb |
General Specifications
| UPC: | 662959063323 | Weight: | 163.00 LB |

