Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-BMQ852-7.5-L-250
Part #:EL8520362.00
Catalog #:EL-BMQ852-7.5-L-250
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input RPM: | 1,750 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Ratio: | 7.5:1 |
| Center Distance (in): | 5.25 | Output HP: | 26.7 |
| Motor Frame Size: | 250TC | Model Code: | BMQ852 |
| Overhung Load: | 3,245 | Mounting Style: | Base |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Frame Size: | 250TC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Style: | L |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Output Diameter (in): | 2.000 in | Input HP: | 28.1 |
| Output Shaft Assembly Code: | L | Series Style: | EL-BMQ-L |
| Assembly: | BMQ-L | Gear Type: | Worm |
| Output Key: | 1/2 x 2.50 | Output Shaft Orientation: | L |
| Input Diameter (in): | 1.625 in | Input Keyway (C Face): | 3/8 x 3/16 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 7213 in/lbs |
General Specifications
| UPC: | 662959063347 | Weight: | 163.00 LB |

